IESNA:LM-63-2002
[TEST]P1298377
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R60W2N902765DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R60 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]916
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1094.5 1090 1075.8 1058.9 1043.2 1029.3 1018.8 1009.8 1003.1 996.7
991.1 985.5 979.1 971.2 961.9 949.9 935.3 918.8 900 878.7
859.2 838.2 816.5 793.6 768.5 740.8 708.2 671.8 631 587.5
540.7 493.5 444.8 418.2 394.2 344.4 295.3 251.1 204.2 182.9
161.9 130.4 107.2 65.2 41.2 22.9 8.2 1.9 1.1 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0 0 0 0
0 0 0
